Image for Shelf on the Universal frame, full depth (Eurorack) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Shelf stationary (Universal Eurorack), full depth / recessed depth

  • Load-carrying capacity 75 kg
  • Assembly: Snapped-in and screw-fixed directly in universal upright

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Eurorack

Accessory category:

Mechanical Accessories

Accessory category:

Shelves
Items
Catalog Number Qty For cabinet depth Eurorack For cabinet width Eurorack Description Description
22117-846 1 piece 600.0 600.0 Full depth St 1.5 mm, RAL 7021,    load‐carrying capacity 75 kg, incl. GND/earthing
22117-851 1 piece 600.0 600.0 reduced (t-100) St 1.5 mm, RAL 7021,    load‐carrying capacity 75 kg, incl. GND/earthing, depth member required, please order separately
22117-852 1 piece 800.0 600.0 reduced (t-100) -
22117-847 1 piece 800.0 600.0 Full depth Shelf, St, 1,5 mm, RAL 7021, assembly kit necessary, load-carrying capacity 75 kg
22117-848 1 piece 900.0 600.0 Full depth -
22117-849 1 piece 600.0 800.0 Full depth -
22117-853 1 piece 600.0 800.0 reduced (t-100) -
22117-850 1 piece 800.0 800.0 Full depth -
22117-854 1 piece 800.0 800.0 reduced (t-100) -