nVent SCHROFF logo
Image for Slide rail 25 kg / 100 kg (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Slide rail 25 kg / 100 kg (Varistar)

  • Mounts on four 19" slide mounts
  • Wide support surface (48 mm)
  • Can be fitted in 1 U increments (attach and screw into place)
Description

Product family:

Varistar

Note:

For mounting in the cabinet the 19" panel/slide mounts must be fitted front and rear

Accessory category:

Mechanical Accessories

Accessory type:

Slide rails, Telescopic slides

Accessory category:

Slide rails
Items
Catalog Number c mm xf mm Description Length L mm For cabinet depth mm
23130-116 200.0 50.0 Load-carrying capacity: 100 kg / pair 156.0 300
23130-096 500.0 50.0 Load-carrying capacity 25 kg per pair 456.0 600, 800
23130-118 500.0 50.0 Load-carrying capacity 100 kg per pair 458.0 600, 800
23130-101 500.0 50.0 Load-carrying capacity 25 kg per pair 456.0 600, 800
23130-123 500.0 50.0 Load-carrying capacity 100 kg per pair 458.0 600, 800
23130-097 700.0 50.0 Load-carrying capacity 25 kg per pair 656.0 800
23130-119 700.0 50.0 Load-carrying capacity 100 kg per pair 658.0 800
23130-098 740.0 70.0 Load-carrying capacity 25 kg per pair 699.0 900...1200
23130-102 700.0 50.0 Load-carrying capacity 25 kg per pair 656.0 800
23130-103 740.0 70.0 Load-carrying capacity 25 kg per pair 699.0 900...1200
23130-124 700.0 50.0 Load-carrying capacity 100 kg per pair 658.0 800
23130-120 740.0 70.0 Load-carrying capacity: 100 kg / pair 699.0 900, 1000, 1100, 1200
23130-125 740.0 70.0 Load-carrying capacity: 100 kg / pair 699.0 900, 1000, 1100, 1200