Image for Mobile base/plinth (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Mobile base/plinth (Varistar)

  • Covers, St, 1.5 mm
  • Load-carrying capacity on casters 400 kg, on adjustable feet 1000 kg
  • Support, St, 3 mm
  • Color RAL 7021

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Varistar

Accessory category:

Base / Plinth
Items
Catalog Number Depth mm Width mm Qty Color Description
23130-208 600.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-212 600.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-209 800.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-213 800.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-210 900.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-214 900.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-211 1000.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-215 1000.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-368 1100.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-370 1100.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-369 1200.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
23130-371 1200.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg