nVent SCHROFF logo
Image for Fan top cover with axial fan, height 25 mm, 8 W, 84 ... 90 m³/h (Novastar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Fan top cover (Novastar), with fans

  • Connecting cable 0.5 m, IEC C14 plug
  • St, RAL 7021
  • Top covers suitable for fan height 25 mm or 38 mm
  • Incl. earthing and cabling
  • Fan top cover (33 mm) raised

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Novastar

Note:

  • Please order lifting eye separately if required
  • Please order any additional fans (for increasing cooling capacity) separately
  • If required, please order thermostat or speed controller separately
  • Accessory category:

    Top covers
    Items
    Catalog Number Width mm Color For cabinet depth mm
    27230-081 553.0 RAL 7021 500.0
    27230-082 553.0 RAL 7021 600.0
    27230-083 553.0 RAL 7021 800.0
    27230-085 553.0 RAL 7021 500.0
    27230-086 553.0 RAL 7021 600.0
    27230-087 553.0 RAL 7021 800.0