nVent SCHROFF logo
Image for Flat top cover, EMC, IP 55 (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Flat top cover, EMC, IP 55 (Varistar)

  • Exterior RAL 7021, interior AlZn
  • Incl. GND/earthing
  • St, 1.5 mm

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Varistar

Accessory category:

Top covers
Items
Catalog Number Width mm Depth mm Color
21130-272 600.0 600.0 RAL 7021
21130-276 800.0 600.0 RAL 7021
21130-273 600.0 800.0 RAL 7021
21130-277 800.0 800.0 RAL 7021
21130-274 600.0 900.0 RAL 7021
21130-278 800.0 900.0 RAL 7021
21130-275 600.0 1000.0 RAL 7021
21130-279 800.0 1000.0 RAL 7021