nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom

19" frame (Eurorack)

  • Bolted, frame Al diecast, upright Al extrusion
  • Fixed spacing between front and rear 19" plane
  • Finish: RAL 7021

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Eurorack

Accessory category:

Frame
Items
Catalog Number Depth mm Height mm Width mm Depth D mm Color Height U
22117-977 600.0 998.0 600.0 600.0 RAL 7021 20
22117-978 800.0 998.0 600.0 800.0 RAL 7021 20
22117-979 600.0 1220.0 600.0 600.0 RAL 7021 25
22117-980 800.0 1220.0 600.0 800.0 RAL 7021 25
22117-981 600.0 1398.0 600.0 600.0 RAL 7021 29
22117-982 800.0 1398.0 600.0 800.0 RAL 7021 29
22117-772 600.0 1620.0 600.0 600.0 RAL 7021 34
22117-773 800.0 1620.0 600.0 800.0 RAL 7021 34
22117-774 900.0 1620.0 600.0 900.0 RAL 7021 34
22117-775 600.0 1798.0 600.0 600.0 RAL 7021 38
22117-776 800.0 1798.0 600.0 800.0 RAL 7021 38
22117-777 900.0 1798.0 600.0 900.0 RAL 7021 38
22117-778 600.0 2020.0 600.0 600.0 RAL 7021 43
22117-779 800.0 2020.0 600.0 800.0 RAL 7021 43
22117-780 900.0 2020.0 600.0 900.0 RAL 7021 43
22117-983 600.0 2198.0 600.0 600.0 RAL 7021 47
22117-781 800.0 2198.0 600.0 800.0 RAL 7021 47
22117-984 900.0 2198.0 600.0 900.0 RAL 7021 47