nVent SCHROFF logo
Image for Frame load-carrying capacity 200 kg (Novastar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Frame load-carrying capacity 200 kg (Novastar) Slim-Line

  • Static load-carrying capacity 200 kg
  • 19" plane - 33 mm at front, 60 mm at rear
  • Al profile, RAL 7021, incl. GND/earthing

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Novastar

Note:

Please order doors, rear panels, side panels, top cover assemblies, plinths, floors, shelves, slide rails and castors or adjustable feet separately

Accessory category:

Frame
Items
Catalog Number Height U Height mm Depth mm Width mm Color
28230-001 6 323.0 500.0 553.0 RAL 7021
28230-060 6 323.0 600.0 553.0 RAL 7021
28230-004 9 456.0 500.0 553.0 RAL 7021
28230-063 9 456.0 600.0 553.0 RAL 7021
28230-007 12 589.0 500.0 553.0 RAL 7021
28230-066 12 589.0 600.0 553.0 RAL 7021
28230-126 12 589.0 800.0 553.0 RAL 7021
28230-054 12 589.0 900.0 553.0 RAL 7021
28230-055 12 589.0 1000.0 553.0 RAL 7021
28230-011 16 767.0 500.0 553.0 RAL 7021
28230-070 16 767.0 600.0 553.0 RAL 7021
28230-130 16 767.0 800.0 553.0 RAL 7021
28230-190 16 767.0 900.0 553.0 RAL 7021
28230-191 16 767.0 1000.0 553.0 RAL 7021
28230-015 20 945.0 500.0 553.0 RAL 7021
28230-074 20 945.0 600.0 553.0 RAL 7021
28230-134 20 945.0 800.0 553.0 RAL 7021
28230-194 20 945.0 900.0 553.0 RAL 7021
28230-195 20 945.0 1000.0 553.0 RAL 7021
28230-020 25 1167.0 500.0 553.0 RAL 7021
28230-079 25 1167.0 600.0 553.0 RAL 7021
28230-139 25 1167.0 800.0 553.0 RAL 7021
28230-198 25 1167.0 900.0 553.0 RAL 7021
28230-199 25 1167.0 1000.0 553.0 RAL 7021
28230-029 34 1567.0 500.0 553.0 RAL 7021
28230-088 34 1567.0 600.0 553.0 RAL 7021
28230-148 34 1567.0 800.0 553.0 RAL 7021
28230-202 34 1567.0 900.0 553.0 RAL 7021
28230-203 34 1567.0 1000.0 553.0 RAL 7021
28230-033 38 1745.0 500.0 553.0 RAL 7021
28230-092 38 1745.0 600.0 553.0 RAL 7021
28230-152 38 1745.0 800.0 553.0 RAL 7021
28230-206 38 1745.0 900.0 553.0 RAL 7021
28230-207 38 1745.0 1000.0 553.0 RAL 7021
28230-048 43 1967.0 500.0 553.0 RAL 7021
28230-097 43 1967.0 600.0 553.0 RAL 7021
28230-157 43 1967.0 800.0 553.0 RAL 7021
28230-210 43 1967.0 900.0 553.0 RAL 7021
28230-211 43 1967.0 1000.0 553.0 RAL 7021
28230-042 47 2145.0 500.0 553.0 RAL 7021
28230-101 47 2145.0 600.0 553.0 RAL 7021
28230-162 47 2145.0 800.0 553.0 RAL 7021
28230-214 47 2145.0 900.0 553.0 RAL 7021
28230-215 47 2145.0 1000.0 553.0 RAL 7021