nVent SCHROFF logo
Image for Glazed door, 3-point locking, IP 55, RAL 7021/ RAL 7035 (Varistar) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

Glazed door, 3-point locking, IP 55, RAL 7021/ RAL 7035 (Varistar)

  • Lever handle with push button, incl. earthing, assembled
  • Sekurit glass, 6 mm
  • Opening angle 180°
  • 3 point locking
  • St, 1.5 mm

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Varistar

Accessory category:

Doors
Items
Catalog Number Height U Height mm Width mm Color
21130-901 24 1200.0 600.0 RAL 7021
22130-901 24 1200.0 600.0 RAL 7035
21130-902 24 1200.0 800.0 RAL 7021
22130-902 24 1200.0 800.0 RAL 7035
21130-903 29 1400.0 600.0 RAL 7021
22130-903 29 1400.0 600.0 RAL 7035
21130-904 29 1400.0 800.0 RAL 7021
22130-904 29 1400.0 800.0 RAL 7035
21130-905 33 1600.0 600.0 RAL 7021
22130-905 33 1600.0 600.0 RAL 7035
21130-906 33 1600.0 800.0 RAL 7021
22130-906 33 1600.0 800.0 RAL 7035
21130-907 38 1800.0 600.0 RAL 7021
22130-907 38 1800.0 600.0 RAL 7035
21130-908 38 1800.0 800.0 RAL 7021
22130-908 38 1800.0 800.0 RAL 7035
21130-909 42 2000.0 600.0 RAL 7021
22130-909 42 2000.0 600.0 RAL 7035
21130-910 42 2000.0 800.0 RAL 7021
22130-910 42 2000.0 800.0 RAL 7035
21130-911 47 2200.0 600.0 RAL 7021
22130-911 47 2200.0 600.0 RAL 7035
21130-912 47 2200.0 800.0 RAL 7021
22130-912 47 2200.0 800.0 RAL 7035