nVent SCHROFF logo
Image for Door contact switch without cable from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views

Door contact switch without cable

Catalog Number: 20118-810
  • Door contact switch (without connection cable)
Description

Note:

Please order bracket for installation of door switch (Varistar, Novastar, Eurorack) separately

Accessory category:

Electrical Accessories

Accessory type:

Door contact switch

Delivery Comprises:

Item Quantity Description
1 1 Door contact switch (without connection lead)
2 1 PG screw fitting M20 x 1.5 for cable diameter 6 ... 12 mm
3 1 Assembly kit
Technical Data
No Items available.

Technical Data

Switch contact 2 (1 normally open / 1 normally closed)
Connection Cage clamp
Mech. life 8 million cycles
Voltage [VAC] 240
Current 6 A
Protection type IP 66
Protection class Class II
Function 3.1 mm gap to adjust door switch position
Approvals CE, UL, CCC
Dimensions 31 x 33.5 x 76.05 mm
Accessories
Item
Thmbnail Image Bracket for installation of door switch (Novastar), PU 1 kit27230-275
Thmbnail Image Bracket for installation of door switch (Eurorack), PU 1 kit23117-036
Thmbnail Image Bracket for installation of door switch (Varistar), PU 1 kit23130-314