nVent SCHROFF logo
Image for SCHUKO Socket strips, 6 sockets, 19
+ / - Hover over image to Zoom
1: Phase indication (P1) ‐ shows measured phase values 2: Frequency (Hz) ‐ current mains frequency 3: Power measurement (kW) ‐ actual power being consumed by consumers     taking phase shift into consideration (power consumption of connected devices) 4: Mains voltage (V) ‐ current voltage of mains to which the measurement unit is     currently connected 5: Phase angle (°) ‐ phase shift in the mains supply 6: Current (A) ‐ current now being drawn by the connected devices 7: Kilowatt‐hours (kWh) ‐ energy meter to record the energy consumption of the     connected equipment
Other Views

SCHUKO Socket strips, 6 sockets, 19", with power measurement readout on local display

Catalog Number: 60110-294
  • Integrated measurement and display via local display unit
  • Socket strips with Schuko sockets
  • Mounting height 1 U
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Horizontal and vertical mounting
Description

Type:

Socket strip

Phases:

1

Output Sockets:

SCHUKO

Control function:

metered

Input Cable:

SCHUKO / UTE plug

Delivery Comprises:

Item Quantity Description
1 1 Al extrusion, 1 U, anodised, to accept the sockets and display
2 Socket inserts, PA, for type and quantity see Order information
3 2 Endpiece, PA, RAL 7035
4 1 Connecting cable, black, 2 m, 05VV‐F 3G 1.5 mm², with SCHUKO/UTE connector, PVC, encapsulated
5 2 Mounting angle, PA, RAL 7035
7 1 User manual
1: Phase indication (P1) - shows measured phase values /n2: Frequency (Hz) - current mains frequency /n3: Power measurement (kW) - actual power being consumed by consumers taking phase shift into consideration (power consumption of connected devices) /n4: Mains voltage (V) - current voltage of mains to which the measurement unit is currently connected /n5: Phase angle (°) - phase shift in the mains supply /n6: Current (A) - current now being drawn by the connected devices /n7: Kilowatt-hours (kWh) - energy meter to record the energy consumption of the connected equipment
1: Phase indication (P1) - shows measured phase values /n2: Frequency (Hz) - current mains frequency /n3: Power measurement (kW) - actual power being consumed by consumers taking phase shift into consideration (power consumption of connected devices) /n4: Mains voltage (V) - current voltage of mains to which the measurement unit is currently connected /n5: Phase angle (°) - phase shift in the mains supply /n6: Current (A) - current now being drawn by the connected devices /n7: Kilowatt-hours (kWh) - energy meter to record the energy consumption of the connected equipment
1: Phase indication (P1) ‐ shows measured phase values 2: Frequency (Hz) ‐ current mains frequency 3: Power measurement (kW) ‐ actual power being consumed by consumers     taking phase shift into consideration (power consumption of connected devices) 4: Mains voltage (V) ‐ current voltage of mains to which the measurement unit is     currently connected 5: Phase angle (°) ‐ phase shift in the mains supply 6: Current (A) ‐ current now being drawn by the connected devices 7: Kilowatt‐hours (kWh) ‐ energy meter to record the energy consumption of the     connected equipment
1: Phase indication (P1) ‐ shows measured phase values 2: Frequency (Hz) ‐ current mains frequency 3: Power measurement (kW) ‐ actual power being consumed by consumers     taking phase shift into consideration (power consumption of connected devices) 4: Mains voltage (V) ‐ current voltage of mains to which the measurement unit is     currently connected 5: Phase angle (°) ‐ phase shift in the mains supply 6: Current (A) ‐ current now being drawn by the connected devices 7: Kilowatt‐hours (kWh) ‐ energy meter to record the energy consumption of the     connected equipment
Technical Data
Catalog Number
60110-294
Depth mm 44.0
Length mm 438.5
Number of Sockets 6
Height U 1
Accessories
Item
Thmbnail Image Mounting plate for mounting of two socket strips side by side for vertical mounting, St, 2 mm, height 70 mm, depth 135 mm, PU 2 pieces23130-010
Thmbnail Image Mounting bracket for one socket strip for vertical mounting, St, 2 mm, PU 2 pieces20110-068