nVent SCHROFF logo
Image for Interscale conduction cooled for Embedded NUC from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views

Interscale conduction cooled for Embedded NUC

Catalog Number: 14830-002
  • Integrated EMC protection
  • Color RAL 7016
  • Compliant with the SDT.03 embeddedNUC standard http://www.sget.org/standards.html
  • Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
  • Board mounting studs installed
  • Other dimensions, cutout shapes or locations, and screen printing available
  • Cutouts specific for IES (http://en.ies.de/) MB95 embedded NUC board
  • Integrated heat sink on top cover with 5 mm heat fins
  • Rigid construction requires only two screws
Description

Note:

  • Only the listed Interscale accessories are compatible
  • Modified or customized cases up on request
  • Application:

    Desktop

    Type:

    Case

    Cooling:

    Conduction cooled

    IP Protection:

    IP 20

    Delivery Comprises:

    Item Quantity Description
    1 1 Base with 2 side panels and rear panel, Al, 1 mm, RAL 7016 (anthracite gray)
    2 1 Top cover with integrated heat sink, Al, 1 mm, RAL 7016
    3 1 Front panel, Al, 1 mm, RAL 7016
    4 4 Pre-installed M2.5 studs with Torx T8 screws for board mounting
    5 1 User manual
    Technical Data
    Catalog Number
    14830-002
    Depth mm 106.5
    Height mm 43.65
    Width mm 112.0
    Accessories
    Item
    Thmbnail Image Rubber foot, for desktop version, Ø 7,9 mm, height 2,2 mm, PU 4 pieces21102-025
    Thmbnail Image Flexible Heat Conductor (FHC), 20 mm, 1 piece24830-005
    Thmbnail Image Torx screwdriver, T 8 Torx, for M2.5 mm screws, 1 piece64560-026
    Thmbnail Image Assembly tool, (plastic; with bit, Torx T10, 1 kit24820-001
    Thmbnail Image Aesthetic Design Elements, silver, 5 mm heat fin height, for embedded NUC case, 1 piece24830-012
    Thmbnail Image Aesthetic Design Elements, red, 5 mm heat fin height, for embedded NUC case, 1 piece24830-011
    Thmbnail Image Aesthetic Design Elements, blue, 5 mm heat fin height, for embedded NUC case, 1 piece24830-010