nVent SCHROFF logo
Image for Central locking (EuropacPro) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

Central locking (EuropacPro)

Catalog Number: 24560-167
  • Can be fitted to front and rear horizontal rails
  • The retaining rail provides common locking of PCBs and acts as the identification plate
  • For 84 HP EuropacPRO subracks only
Description

Product family:

EuropacPRO

Type:

Individual Components

Individual Component Type:

Horizontal Rails & Accessories

Delivery Comprises:

Item Quantity Description
1 1 central rail, AI, anodised, length 426.0 mm
2 1 Label, white
3 1 Transparent cover strip, plastic
4 2 Knurled screw
5 2 Slide nut
6 2 Hexagonal nut M2.5
7 1 Rubber seal
Technical Data
No Items available.
Accessories
Item