nVent SCHROFF logo
Image for Adaptor for horizontal rail mounting from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Example: horizontal rail adaptor with lip for 19 inch PSU
Other Views

Adaptor for horizontal rail mounting

Catalog Number: 11000-002
  • Adaptor is bolted to the desired product and can then be clipped onto the lipped horizontal rail (DIN 43880)
  • For mounting e.g. small subracks, small wall-mounted cases, frame type plug-in units or PSUs on a horizontal rail with lip
Description

Product family:

EuropacPRO

Type:

Individual Components

Individual Component Type:

19" brackets-mounting and accessories

Delivery Comprises:

Item Quantity Description
1 1 Adaptor, Al extrusion, length 160 mm
2 1 Assembly kit
Example: horizontal rail adaptor with lip for 19 inch PSU
Example: horizontal rail adaptor with lip for 19 inch PSU
Technical Data
No Items available.
No accessories available.