nVent SCHROFF logo
Image for CompactPCI Module to mount drive unit, with front panel, U profile, shielded HD 1 × 3 1/2
+ / - Hover over image to Zoom
Other Views

CompactPCI Module to mount drive unit, with front panel, U profile, shielded HD 1 × 3 1/2", 3 U vertical

Catalog Number: 24579-043
  • HD 3,5" , 3 U, vertical, with U front panel
Description

Delivery Includes:

kit

Note:

Only for systems europacPRO, ratiopacPRO, CompactPCI, VMEbus, VME64x bus

Delivery Comprises:

Item Quantity Description
1 1 U profile front panel, AI, 2.5 mm, front anodised, rear iridescent green chromated; 2 alignment pins, stainless steel, pressed‐in
2 1 Side panel, plug‐in version, AI, 1.5 mm, chromated
3 4 Guide rail, PBT UL 94 V‑0, red
4 1 Assembly kit
Technical Data
Catalog Number
24579-043
Height U 3
Width HP 8
Width B (HP) 8
Accessories
Item
Thmbnail Image Retention parts for drives21100-574
Thmbnail Image Screws for drive units21100-712
Thmbnail Image Screws for drive units21100-711