nVent SCHROFF logo
Image for Clip for horizontal rail mounting from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Example: Clip for horizontal rail mounted on case
Other Views

Clip for horizontal rail mounting

Catalog Number: 24820-002
  • The clip is bolted to the case instead of the foot and can then be fitted onto the rail
  • The clip can be used to fix the case to a horizontal rail with lip
Description

Product family:

Interscale M

Individual Component Type:

19" brackets-mounting and accessories

Delivery Comprises:

Item Quantity Description
1 2 Clip, Al profile, clear anodized, width 30 mm, 52 mm, snap mounting for 35 mm DIN rails EN 50022; M4 self‐clinching nut
2 2 Screw, T20, M4 x 6
3 1 User manual
Example: Clip for horizontal rail mounted on case
Example: Clip for horizontal rail mounted on case
Technical Data
No Items available.
Accessories
Item