nVent SCHROFF logo
Image for VME-based systems 8 U, 21 slot from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views

VME-based systems 8 U, 21 slot

Catalog Number: 20836-815
  • Backplane VME21 slot, 6 U, J1/J2 monolithic
  • PSU, open frame, 744 W (600 W at < 180 VAC)
  • Heat dissipation by 3 fans, from front to rear; temperature‐controlled by fan control module (FCM)
  • Display module for DC operating voltages, fan and temperature alarm
  • System for vertical board mounting with board formats; Front: 6 U, 160 mm deep; Rear: 6 U, 12 HP, 80 mm deep; for transition modules
Description

Delivery Includes:

completely assembled, wired and tested

Note:

Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1994

Specification:

VMEbus

Form factor:

Rackmount

Power type:

ATX

Rear I/O:

No

Number of slots:

21

Delivery Comprises:

Item Quantity Description
1 1 Shielded 19" chassis, Al; 19" bracket, plain top cover and base plate (RAL 9006); front handles (RAL 7016)
2 21 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical board mounting (6 U, 160 mm deep)
3 3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical mounting of transition module (6 U, 80 mm deep) covered with EMC front panel 6 U/12 HP
4 1 Backplane VME for 6 U boards, 21 slots, J1/J2 monolithic (part no. 23001‐081)
5 1 Power supply unit, open frame; 744 W (600 W at < 180 VAC; part no. 11098‐140)
6 3 Fan; rear panel, hinged, 5 U, 84 HP; temperature‐dependent speed control
7 1 Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021)
8 1 Display module
9 1 Mains switch
10 1 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse
11 1 Cable harness to connect all system components
Technical Data
Catalog Number
20836-815
Depth mm 355.0
Height mm 354.8
Number of slots 21
Width mm 449.0
Material Al
Power W 600.0
Height U 8
Width HP 84
Board height 6
Accessories
Item
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece60704-020
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece60197-053
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece60103-141
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece60103-131
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece60103-137