Image for VARISTAR-Server-RAL 7021, 1600 kg, side-by-side cabinet, single cabinet from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views

VARISTAR Server, RAL 7021, 1600 kg, side-by-side cabinet, single cabinet

  • Static load-carrying capacity up to 1600 kg
  • Ingress protection class IP 20
  • Installation of different servers possible
  • Server cabinet with perforated doors, airflow rate 78 %
Description

Product family:

Varistar

Note:

  • Single cabinet can be build with side-by-side cabinet and side panels
  • Side panels not included and may be ordered separately
  • Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Perforated front and rear door

    Type:

    Server cabinet

    Load:

    1600 kg/ 3500 lb static

    Material:

    Steel frame and steel cladding
    Items
    Catalog Number Depth mm Height mm Width mm Version Height U
    10130-275 1000.0 2000.0 600.0 Side-by-side cabinet 42
    10130-285 1200.0 2000.0 600.0 Side-by-side cabinet 42
    10130-276 1000.0 2000.0 800.0 Side-by-side cabinet 42
    10130-286 1200.0 2000.0 800.0 Side-by-side cabinet 42
    10130-279 1000.0 2200.0 600.0 Side-by-side cabinet 47
    10130-289 1200.0 2200.0 600.0 Side-by-side cabinet 47
    10130-280 1000.0 2200.0 800.0 Side-by-side cabinet 47
    10130-290 1200.0 2200.0 800.0 Side-by-side cabinet 47
    10130-283 1000.0 2450.0 600.0 Side-by-side cabinet 52
    10130-293 1200.0 2450.0 600.0 Side-by-side cabinet 52
    10130-284 1000.0 2450.0 800.0 Side-by-side cabinet 52
    10130-294 1200.0 2450.0 800.0 Side-by-side cabinet 52