nVent SCHROFF logo
Image for AC fans/replacement fans, for heating 400 W from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

AC fans/replacement fans

  • The fan is screwed below the heater and the cable is connected to the heater (please order connecting cable and protective grille separately)

Approvals/certifications RoHs Logo 30406053:

Description

Accessory category:

Cooling, heating, temperature control

Accessory type:

  • Fans/replacement fans
  • Heater
  • Items
    Catalog Number Height mm Power consumption (W) Voltage Airflow volume (m³/h)
    20713-142 25 8.0 230 VAC 84
    20700-001 25 14.0 230 VAC 108
    20713-243 38 15.0 230 VAC 162
    20713-146 25 8.0 115 VAC 84
    20713-147 25 14.0 115 VAC 108
    20713-244 38 15.0 115 VAC 162