nVent SCHROFF logo
Image for Universal telescopic slide, 1 U, 23 - 39 kg from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

Universal telescopic slide, 1 U, 23 - 39 kg

  • Lateral mounting on the 19" uprights (19" plane remains free for fixing the extension/drawer)
  • Can be removed
  • Extension length > 100 %
  • Rail width k = 9.7 mm, max. installation width of extension/drawer w = 429 mm

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

MultipacPRO

Note:

  • Universal telescopic rails can also be fitted without additional components in non-standard applications, this also in other than 19" cabinets
  • To mount on 19" plane please order assembly kit separately
  • Type:

    Individual Components

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails, Telescopic slides

    Individual Component Type:

    19" brackets-mounting and accessories
    Items
    Catalog Number Length mm Material Extension length Y Load-carrying capacity [kg]
    20110-090 356.0 St 381.0 39.0
    20110-091 406.0 St 432.0 36.0
    20110-092 457.0 St 483.0 34.0
    20110-093 508.0 St 533.0 32.0
    20110-094 559.0 St 584.0 29.0
    20110-095 610.0 St 635.0 27.0
    20110-096 660.0 St 666.0 23.0
    20110-097 711.0 St 737.0 23.0