nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom

19" front panels with holes for handles

  • 19" front panels have additional holes for mounting of handles
Description

Accessory category:

Mechanical Accessories

Accessory type:

19" front panel
Items
Catalog Number Color/Surface Thickness mm Height U Dimension D mm Dimension E mm Dimension h mm
40304-050 Anodised 4.0 1 31.7 25.0 43.6
30219-161 Anodised, cut edges plain 3.0 1 31.7 25.0 43.6
40304-051 Anodised 4.0 2 76.2 55.0 88.1
30219-162 Anodised, cut edges plain 3.0 2 76.2 55.0 88.1
40304-052 Anodised 4.0 3 57.1 88.0 132.5
30219-163 Anodised, cut edges plain 3.0 3 57.1 88.0 132.5
40304-053 Anodised 4.0 4 101.6 120.0 177.0
30219-164 Anodised, cut edges plain 3.0 4 101.6 120.0 177.0
40304-054 Anodised 4.0 5 146.0 180.0 221.4
30219-165 Anodised, cut edges plain 3.0 5 146.0 180.0 221.4
40304-055 Anodised 4.0 - 190.4 180.0 265.9
30219-166 Anodised, cut edges plain 3.0 - 190.4 180.0 265.9