nVent SCHROFF logo
Image for Interscale, Case, Perforated, Desktop from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Example: assembly step 1
Other Views

Interscale, Case, Perforated, Desktop

  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Color (RAL 7016)
  • Ingress protection IP 20
  • Modular desktop case consisting of 4 assembled parts

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Interscale M

Material:

Steel

Application:

Desktop

Type:

Case

Cooling:

Perforated

IP Protection:

IP 20
Example: assembly step 2
Example: assembly step 2
Example: assembly step 1
Example: assembly step 1
Example: assembly step 5
Example: assembly step 5
Example: assembly step 4
Example: assembly step 4
Items
Catalog Number Height U For case height [U] Width mm Depth mm
14825-154 1 1 221.0 177.0
14825-155 1 1 221.0 221.0
14825-175 1 - 310.0 221.0
14825-195 1 1 399.0 221.0
14825-197 1 1 399.0 310.0
14825-254 2 2 221.0 177.0
14825-255 2 2 221.0 221.0
14825-275 2 2 310.0 221.0
14825-295 2 2 399.0 221.0
14825-297 2 2 399.0 310.0
14825-375 3 3 310.0 221.0
14825-395 3 3 399.0 221.0
14825-397 3 3 399.0 310.0