nVent SCHROFF logo
Image for Interscale, 19'' Case, Perforated, Rack Mount from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Non-Perforated
Other Views

Interscale, 19'' Case, Perforated, Rack Mount

  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Color (RAL 7016)
  • Ingress protection IP 20
  • Modular desktop case consisting of 4 assembled parts

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Interscale M

Material:

Steel

Application:

Rack mount

Type:

Case

Cooling:

Perforated

IP Protection:

IP 20
Example: assembly step 1
Example: assembly step 1
Non-Perforated
Non-Perforated
Example: assembly step 5
Example: assembly step 5
Example: assembly step 4
Example: assembly step 4
Example: assembly step 3
Example: assembly step 3
Items
Catalog Number Depth mm Width mm For case height [U] Height U
14826-105 221.0 444.0 1 1
14826-107 310.0 444.0 1 1
14826-205 221.0 444.0 2 2
14826-207 310.0 444.0 2 2
14826-305 221.0 444.0 3 3
14826-307 310.0 444.0 3 3