nVent SCHROFF logo
Image for EuropacPRO kit, heavy design, unshielded, for backplane mounting from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

EuropacPRO kit, heavy design, unshielded, for backplane mounting

  • Subrack with side panel type H ("heavy"), 19" bracket is firmly fixed to side panel (tox-cold welded)
  • Rear horizontal rail for backplane mounting with insulation strip
  • Horizontal rail type "heavy"
  • Shock and Vibration resistance up to 5 g
  • IP 20, in accordance with IEC 60529
  • Shock and vibration tested to the German "Bahn" standards BN 411002, BN 411003
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Installed load up to 15 kg
  • Version without front handles
  • Supplied as space-saving flat-pack

Approvals/certifications RoHs Logo 30406053:

Description

Note:

Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

Load:

Up to 15 kg

Shock/vibration:

Up to 5 g

Design:

EuropacPRO, Heavy

EMC Shielding:

  • Unshielded
  • Retrofitable
  • Type:

    Subrack Kit
    Items
    Catalog Number Depth mm Depth D mm Depth D1 mm Height U Width HP
    24563-161 175.0 175.0 175 3 84
    24563-162 235.0 235.0 175/235 3 84
    24563-163 295.0 295.0 175/235/295 3 84
    24563-164 355.0 355.0 175/235/295/355 3 84
    24563-461 175.0 175.0 175 6 84
    24563-462 235.0 235.0 175/235 6 84
    24563-463 295.0 295.0 175, 235, 295 6 84
    24563-464 355.0 355.0 175/235/295/355 6 84