nVent SCHROFF logo
Image for Epcase - wallmount enclosure, 19
+ / - Hover over image to Zoom
Other Views

Epcase - wallmount enclosure, 19"

Catalog Number: 10236-156
  • Cable support rail is included and is adjustable in 25 mm increments
  • Type of protection IP 20
  • Multi functional 19" wall case with hinged side panels
  • 19" panel/slide mounts are depth‐adjustable in 25 mm increments
  • Cable entry possible from above or below; the cable entry opening can be sealed with two brush strips each, resp. can be used to assemble fan
Description

Product family:

Epcase

Degree of protection:

IP 20 or NEMA 1

Shielding:

No

Door/rear panel:

Glazed door on enclosure body

Type:

Wallmount enclosure

Load:

Up to 60 kg / Up to 130 lb static

Material:

Steel enclosure body and door

Delivery Includes:

assembled

Delivery Comprises:

Item Quantity Description
1 1 Basic case, C form, St, 2 mm, RAL 7021
2 1 Glazed door with key/lock (key no. 2233), door handle cut‐out S2100, frame, St, 1.5 mm, RAL 7035, Sekurit glass 4 mm
3 2 Side panel, St, 1.5 mm, RAL 7035
4 1 Cable support rail, St, RAL 7035
5 2 19" slide mounts, St, 2 mm, finish AlZn
6 2 Brush strip (to cover cable entry opening)
7 1 Assembly kit for wall mounting
Technical Data
Catalog Number
10236-156
Depth mm 400.0
Height mm 612.0
Width mm 600.0
Depth D mm 400.0
Material St
Finish paint
Weight 24.0
E mm 18.0
Height U 12
Accessories
Item
Thmbnail Image Air filter (Epcase), for 19" epcase 300/400mm deep21236-103
Thmbnail Image Vertical 19" plane, For case height T: 300 - 600 mm21236-120
Thmbnail Image Vertical 19" plane, For case height T: 400 - 600 mm21236-121
Thmbnail Image Vertical 19" plane, For case height T: 400 - 600 mm21236-122
Thmbnail Image Lever handle for single point locking, with push button, 1 piece23130-067
Thmbnail Image Cable shells , for cable bundle 30 ... 34 mm, PU 10 pieces20114-728
Thmbnail Image Rear panel with quick-release fastener, with quick-release fastener21130-094
Thmbnail Image Cable ties, 92 mm x 2.5 mm, PU 25 pieces20118-351
Thmbnail Image 19" equipment shelf, 2 U, Load-carrying capacity 10 kg, 1 piece20118-785
Thmbnail Image 19" assembly kit (screw, washer, nut), (32 x M6 screws x 16, 32 x plastic washers, 32 x cage nuts)21190-435