nVent SCHROFF logo
Image for Varistar LHX 3, Cabinet watercooled to 3kW from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

Varistar LHX 3, Cabinet watercooled to 3 kW

  • Warm air is drawn from above downwards by a fan through the air/water heat exchanger; the air flows through a special air channel in the side panel
  • Cabinet IP 55, RAL 7021, with air/water heat exchanger (3 kW) in the base (telescopic)
  • Static load‐carrying capacity 1000 kg (Heavy‐Duty frame)
  • Cabinet in accordance with protection class IP 55, RAL 7021, with glass front door
  • Very low noise level of 45 dB(A)
Description

Product family:

Varistar

Degree of protection:

IP 55 or NEMA 12~

Shielding:

No

Door/rear panel:

Glazed front door and plain rear door

Type:

Server cabinet, watercooled

Load:

1000 kg/ 3500 Ib static

Material:

Steel frame and steel cladding
Items
Catalog Number Depth mm Height mm Width mm Depth D mm Color Height U
10130-193 800.0 2000.0 600.0 800.0 RAL 7021 38
10130-194 800.0 2200.0 600.0 800.0 RAL 7021 42