nVent SCHROFF logo
Image for VARISTAR IP 55 with glazed or steel front door from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

VARISTAR IP 55 with glazed or steel front door

  • Doors with 3-point locking and screw-fixed side panels
  • Type of protection IP 55
  • Static load-carrying capacity 800 kg
Description

Product family:

Varistar

Delivery Includes:

assembled

Note:

Further dimensions and versions available on ServicePLUS IP 55. Please order base/plinth separately. For the assembly of shelves and slide rails another pair of panel/slide mounts is necessary.

Degree of protection:

IP 55 or NEMA 12~

Shielding:

No

Door/rear panel:

Glazed front door and plain rear door

Type:

Floor-standing cabinet

Load:

800 kg/ 1750 Ib static

Material:

Steel frame and steel cladding
Items
Catalog Number Height U Height mm Width mm Depth mm Depth D mm Color
10130-021 42 2000.0 600.0 600.0 600.0 RAL 7035
10130-022 42 2000.0 600.0 600.0 600.0 RAL 7035
10130-321 42 2000.0 600.0 600.0 600.0 RAL 7035
10130-320 42 2000.0 600.0 600.0 600.0 RAL 7035