Image for AdvancedTCA 450/40 series, 14 slot, DC from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

AdvancedTCA 450/40 series, 14 slot, DC

  • 2 redundant hot‐swap fan trays in push‐pull configuration, airflow from bottom front to top rear
  • -48 VDC/-60 VDC input voltage, two redundant power entry modules (PEM)
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • Prepared for 2 x Schroff shelf managers with Pigeon Point ShMM 700 for IPMB topology
  • Rear I/O on all slots
  • Air filter exchangeable from front
Description

Cooling:

Front to rear
Items
Catalog Number Air flow Depth mm Number of slots Backplane type Description Transmission rate Cooling capacity Input Voltage Height U Width HP
11990-100 Front to rear 383.0 14 Dual star, 40 Gbps, bussed IPMB DC 40 Gbps 450 W / slot - 48 / -60 VDC 14 84
11990-102 Front to rear 383.0 14 Dual dual star, 40 Gbps, bussed IPMB DC 40 Gbps 450 W / slot - 48 / -60 VDC 14 84
11990-103 Front to rear 383.0 14 Dual dual star, 40 Gbps, radial IPMB DC 40 Gbps 450 W / slot - 48 / -60 VDC 14 84
11990-101 Front to rear 383.0 14 Dual star, 40 Gbps, radial IPMB DC 40 Gbps 450 W / slot - 48 / -60 VDC 14 84