nVent SCHROFF logo
Image for Modem shelf (Epcase) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views

Modem shelf (Epcase)

Catalog Number: 21236-122
  • Assembly onto the cable support rail or direct onto the case
  • For fixing modems and other devices
  • Static load‐carrying capacity 3 kg
Description

Product family:

Epcase

Accessory category:

Shelves

Delivery Comprises:

Item Quantity Description
1 1 Modem shelf, St, 1.5 mm, RAL 7035
2 1 Assembly kit
Technical Data
Catalog Number
21236-122
Depth mm 150.0
Width mm 200.0
Color RAL 7035 light grey
Material Steel
Finish paint
Accessories
Item