nVent SCHROFF logo
Image for Vertical 19
+ / - Hover over image to Zoom
Other Views

Vertical 19" plane (Epcase) 6 U

Catalog Number: 21236-121
  • For lateral, vertical assembly of 19" components
  • Useable for case heights from 12 U
Description

Product family:

Epcase

Accessory category:

Panel/ slide mounts

Delivery Includes:

(kit)

Delivery Comprises:

Item Quantity Description
1 1 Vertical 19" plane, St, 2 mm, RAL 7035
2 1 Cable support rail, St, RAL 7035
3 1 Assembly kit
Technical Data
Catalog Number
21236-121
Color RAL 7035 light grey
Material Steel
Finish paint
d mm 300.0
For case depth 400.0
Height U 6
Accessories
Item