nVent SCHROFF logo
Image for PCB bracket from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

PCB bracket

  • For fixing PCB to front panel

Approvals/certifications RoHs Logo 30406053:

Description

Mechanics:

PCB covers and PCB case
Items
Catalog Number Material Item Required number at 3 U Required number at 6 U Color
30808-871 Zinc-plated steel 13e 1 2 -
60807-011 PBT, UL 94 V-0 13 1 2 red
60807-181 Zn die‐cast 13c 2 4 -
60807-183 PBT, UL 94 V‐0 13b 2 4 grey
60807-203 Diecast zinc 13d 2 4 -
60807-211 PBT, UL 94 V-0 13a 1 2 grey
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.