nVent SCHROFF logo
Image for Guide rails for drive units from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

Guide rails, one-piece, for 4.4-inch PCBs

  • Can be clipped into horizontal rails in Al extrusion; Can be clipped into 1.5 mm thick plate
  • Storage temperature: from -40 °C ... 130 °C
  • Plastic guide rail, red, for 2 mm groove width
  • Type "4.4" board height" (111.7 mm)

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

  • RatiopacPRO
  • EuropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories
    Items
    Catalog Number Color Board length [mm] Groove width
    24560-361 red 160.0 2.0
    24560-362 red 220.0 2.0