nVent SCHROFF logo
Image for Mounting plate (Interscale M) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

Mounting plate (Interscale M)

  • Mounting plate is linked simply to the case via the 4 feet
  • Mounting plate with spacer for mounting individual components

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Interscale M

Individual Component Type:

Board Mounting
Items
Catalog Number Depth mm Width mm For case width [mm] For case depth
24822-033 128.55 124.33 132.55 132.55
24822-034 173.0 124.33 132.55 177.0
24822-054 173.0 213.23 221.45 177.0
24822-055 217.45 213.23 221.45 221.45
24822-075 217.45 302.13 310.35 221.45
24822-095 217.45 391.03 399.25 221.45
24822-097 306.35 391.03 399.25 310.35
24822-005 217.45 435.48 443.7 221.45
24822-007 306.35 435.48 443.7 310.35