nVent SCHROFF logo
Image for Cable eye (Varistar), plastic and steel from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views

Cable eye (Varistar), plastic and steel

  • For assembly on cabinet uprights (800┬ámm cabinet width) or laterally to the 19" panel/slide mounts

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Varistar

Accessory category:

Mechanical Accessories

Accessory type:

Cable management

Accessory category:

Cable management
Cable eye, steel
Cable eye, steel
W = 31 mm, D = 92 mm
W = 31 mm, D = 92 mm
Items
Catalog Number Width mm Depth mm For cabinet width mm Material
23130-506 31.0 92.0 600.0 PA6
23130-336 100.0 100.0 800.0 PA6
23130-341 100.0 100.0 800.0 St
23130-342 100.0 180.0 800.0 St