nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom

19" shelf, telescopic (Varistar, Novastar, Eurorack), full depth/ recessed depth, 50 / 70 kg, RAL 7021 / RAL 7035

  • St, 1.5 mm
  • 2 U mounting on four 19" panel/slide mounts
  • incl. telescopic slides
  • Locking with T-bar lock possible
  • Hammer head perforation for assembly with cable ties

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Novastar

Accessory category:

Mechanical Accessories

Accessory category:

Shelves

Note:

  • Mounting bracket for assembly of telescopic slide at frame please order separately
  • T-bar lock (Item 4) please order separately
  • Items
    Catalog Number Width mm For cabinet width mm Color c mm w mm For cabinet depth mm Material xf mm d mm For cabinet depth mm For cabinet depth Eurorack
    22130-352 400.0 600.0 RAL 7035 500.0 405.0 600.0 steel 50.0 382.0 600, 800 -
    22130-354 400.0 600.0 RAL 7035 700.0 405.0 800.0 steel 50.0 582.0 800, 900, 1000, 1200 -
    27230-109 600.0 600.0 RAL 7021 682.0 405.0 800.0 Steel 33.0 682.0 1000 800.0
    27230-108 600.0 600.0 RAL 7021 787.0 405.0 900.0 Steel 33.0 582.0 740, 900 800.0
    21130-372 600.0 800.0 RAL 7021 500.0 800.0 600.0 steel - 600.0 - -
    22130-372 600.0 800.0 RAL 7021 500.0 800.0 600.0 steel - 600.0 - -
    21130-352 600.0 600.0 RAL 7021 480.0 405.0 600.0 Steel 50.0 382.0 600, 800 600.0
    21130-373 400.0 800.0 RAL 7021 500.0 400.0 600.0 steel - 477.0 - -
    22130-373 600.0 800.0 RAL 7035 500.0 600.0 600.0 steel - 477.0 - -
    22130-353 400.0 600.0 RAL 7035 500.0 405.0 600.0 steel 50.0 482.0 600, 800 -
    21130-353 600.0 600.0 RAL 7021 480.0 405.0 600.0 steel 50.0 482.0 600, 800 600.0
    21130-374 600.0 800.0 RAL 7021 700.0 800.0 800.0 steel - 565.0 - -
    22130-374 600.0 800.0 RAL 7021 700.0 800.0 800.0 steel - 800.0 - -
    21130-354 600.0 600.0 RAL 7021 680.0 405.0 800.0 steel 50.0 582.0 800, 900, 1000, 1200 800.0
    21130-375 600.0 800.0 RAL 7021 700.0 600.0 800.0 steel - 677.0 - -
    22130-375 600.0 800.0 RAL 7035 700.0 600.0 800.0 steel - 677.0 - -
    21130-355 600.0 600.0 RAL 7021 680.0 405.0 800.0 steel 50.0 682.0 800, 900, 1000, 1200 800.0
    22130-355 400.0 800.0 RAL 7035 700.0 405.0 800.0 steel 50.0 682.0 800, 900, 1000, 1200 -