nVent SCHROFF logo
Image for Conduction Cooled Assemblies from Schroff - North America
+ / - Hover over image to Zoom
Other Views

Conduction Cooled Assemblies

Catalog Number: CCA
  • Order and manage one part number for entire CCA assembly - Kits available with Card Loks, extractors, coding keys, EMC gaskets, and thermal pads - ESD packaging available - Component labeling and packaging per requirements
  • Downloadable standards compliant CAD templates - 3 U and 6 U templates available for Vita 46, Vita 48.2, VME, and CPCI
  • Full design services including thermal analysis
  • Fast turnaround 3D printed CCA’s and frames for fit checks
  • Machined from a single piece for high heat transfer and structural support
  • 6061-T651 aluminum provides high thermal conductivity
  • Available in black anodize, chemical film, electroless nickel finishes
  • Threaded inserts secure board fasteners in extreme vibration conditions
Description

Designed to retain and cool PCBs in rugged, heavy shock and high vibration environments commonly found in Military and Defense and commercial aerospace systems.

Applications:

Conduction cooled assemblies available in 3 U or 6 U for Vita 46, Vita 48.2, VME, and CPCI

Installation:

Extractors provide ample force to disengage board connectors easily

Note:

Finish in silkscreen also available
Technical Data
Conduction Cooled Assemblies
Catalog Number
CCA
Material Aluminum Alloy 6061-T6 QQ-A-200/8
Finish Black anodize, chemical film, electroless nickel
No accessories available.