nVent SCHROFF logo
Image for PMC Front Panel, chromated, shielded (stainless steel) with handle from Schroff - North America
+ / - Hover over image to Zoom
Application PMC
Other Views

PMC Front Panel, chromated, shielded (stainless steel) with handle

Catalog Number: 20897-950
  • PCI = Peripheral Component Interface
  • PMC = PCI Mezzanine Card
  • 6 U / 4 HP front panel with EMC gasket and front handles
  • In accordance with specification IEEE P1386 (CMC= Common Mezzanine Card)
  • For module size 149 x 74 mm2
  • with 2 cut-outs
Description

Specification:

PMC Mezzanine, IEEE P1386

Assembly:

Screw on - Front Side

EMC Shielding:

Shieldable (SST Gasket)

Type:

Individual Components

Individual Component Type:

Front Panels

Delivery Comprises:

Item Quantity Description
3 1 PMC front panel, Al extrusion, 6 U, 4 HP, clear passivated
5 1 EMC gasket (St, stainless)
6 2 Trapeziform extraxtor handle, type 1
Application PMC
Application PMC
Technical Data
Catalog Number
20897-950
Height U 6
For case height [U] 261.8
Width HP 4
Function For PMC mezzanine applications
Cut-out 2
Thickness mm 2.5
Accessories
Item
Thmbnail Image PMC cutout cover for EMC protection, bright60835-022
Thmbnail Image PMC cutout cover for EMC protection, black60835-024
Thmbnail Image Part number accessories60827-026
Thmbnail Image Part number accessories60897-278