nVent SCHROFF logo
Image for Voltage keying/coding pin for PMC mezzanine boards from Schroff - North America
+ / - Hover over image to Zoom
Other Views

Voltage keying/coding pin for PMC mezzanine boards

Catalog Number: 60827-026
  • To prevent accidental damage when fitting mezzanine boards, keying/coding pins are bolted to the VMEbus boards to distinguish between 3.3 V and 5 V operation. The mezzanine boards have a hole drilled in the appropriate position. The keying/coding pin thus ensures that only mezzanine boards with the same operating voltage can be inserted. For double‐height euroboards 2 pieces are required.
Description

Specification:

PMC Mezzanine, IEEE P1386

Type:

Individual Components

Individual Component Type:

Front Panels

Standard pack quantity (SPQ):

Please take into consideration that deliveries may be carried out in he stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Delivery Comprises:

Item Quantity Description
11 1 Keying/coding pin 5 V / 3.3 V, St, zinc-plated
Technical Data
Catalog Number
60827-026
Material St, zinc-plated
No accessories available.