nVent SCHROFF logo
Image for CompactPCI Module to mount drive unit, with front panel, U profile, shielded, for Slim Line CD/DVD, HD 1 x 2.5
+ / - Hover over image to Zoom
Other Views

CompactPCI Module to mount drive unit, with front panel, U profile, shielded, for Slim Line CD/DVD, HD 1 x 2.5", 6 U vertical

Catalog Number: 24579-230
  • Drive unit shielded
Description

Note:

Suitable for europacPRO, ratiopacPRO, CompactPCI, VMEbus and VME64xbus only

Delivery Comprises:

Item Quantity Description
1 1 U profile front panel, 6 U, 4 HP, with drive unit cut‐out, AI, 2.5 mm, front anodised, rear iridescent green chromated
2 1 Side panel, plug‐in version, AI, 1.5 mm, passivated
3 4 Guide rail, PBT, UL 94 V‑0, red
4 1 Assembly kit
Technical Data
Catalog Number
24579-230
h mm 128.5
Width b mm 18.0
Height U 6
Width HP 4
Width B (HP) 4
Accessories
Item
Thmbnail Image Retention parts for drives21100-574
Thmbnail Image Screws for drive units21100-712
Thmbnail Image Screws for drive units21100-711