nVent SCHROFF logo
Image for CompactPCI 2 U, 4 slot, with rear I/O, for 19
+ / - Hover over image to Zoom
Other Views

CompactPCI 2 U, 4 slot, with rear I/O, for 19" PSU

Catalog Number: 24579-082
  • Prepared for the assembly of a 19" CompactPCI power supply (3 U, 8 HP)
  • System for horizontal board mounting with board format; Front: 6 U, 160 mm deep ; Rear, rear I/O: 6 U, 80 mm deep
  • Heat dissipation by hot-swap fan unit (from left towards right)
  • Backplane (signal and power backplane in one unit) 4 slot, 6 U, 64 bit System slot on the left Power connector (2 x P 47)
Description

Delivery Includes:

completely assembled, wired and tested

Note:

  • Modified systems available on request
  • 48 VDC version on request
  • Specification:

    CompactPCI

    Form factor:

    Rackmount

    Power type:

    Compatible 19"

    Rear I/O:

    Yes

    Number of slots:

    4

    Delivery Comprises:

    Item Quantity Description
    1 1 Shielded 19" chassis, St, powder-coated, black, RAL 9005
    2 4 Slot at front; IEEE guide rails incl. ESD clips (ESD clips fitted on right at front), for horizontal board mounting (6 U / 160 mm deep)
    3 4 Slot at rear; IEEE guide rails incl. ESD clips (ESD clips fitted on right at front), for horizontal mounting of rear I/O boards (6 U / 80 mm deep)
    4 1 Backplane for 6 U boards and power supply (2 x P 47 sockets), 4 slots, 64 bit; system slot to left, conforms to PICMG 2.0 rev. 3.0
    5 2 Space for 19" CompactPCI PSU (3 U, 8 HP)
    6 1 Hot-swap fan unit, 2 fans, each 109 m3/h (64 cfm)
    7 1 AC input (IEC plug), mains filter module, fuse, mains switch
    8 1 Cable harness to connect all system components
    9 1 3 U, 8 HP front panel, front mounted
    Technical Data
    Catalog Number
    24579-082
    Depth mm 275.0
    Height mm 88.1
    Number of slots 4
    Width mm 449.0
    Connector type 2 x P 47
    Height U 2
    Width HP 84
    Number of fans 2
    Accessories
    Item
    Thmbnail Image AC/DC switched mode power supply Quad, 250 W, 3.3 V/40 A, 5 V/40 A, 12 V/5.5 A, -12 V/2 A; 1 piece 13100-141
    Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131
    Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053
    Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020
    Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137
    Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141