Image for VARISTAR Colocation RAL 9003 from Schroff - North America
+ / - Hover over image to Zoom

VARISTAR Colocation RAL 9003

  • Colocation cabinets with 2, 3 or 4 compatments to accommodate e.g. servers (see specification table)
  • Flexible cabling, possible from above, below, left or right (data and power cables can be run separately)
  • Multi-point door locking
  • Perforated doors
  • Protection class IP 20
  • Color RAL 7035

Approvals/certifications New 30406055:

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Varistar

Degree of protection:

IP 20 or NEMA 1

Shielding:

No

Door/rear panel:

Perforated front and rear door

Type:

Server cabinet, Colocation

Load:

800 kg/ 1800 lb static

Material:

Steel frame and steel cladding
Items
Catalog Number Depth mm Height mm Width mm Depth D mm Number of compartments Height U
12130-202 1000.0 2000.0 600.0 1000.0 2 42
12130-203 1000.0 2000.0 600.0 1000.0 3 42
12130-204 1000.0 2000.0 600.0 1000.0 4 42
12130-214 1200.0 2000.0 600.0 1200.0 2 42
12130-215 1200.0 2000.0 600.0 1200.0 3 42
12130-216 1200.0 2000.0 600.0 1200.0 4 42
12130-205 1000.0 2000.0 800.0 1000.0 2 42
12130-207 1000.0 2000.0 800.0 1000.0 4 42
12130-217 1200.0 2000.0 800.0 1200.0 2 42
12130-219 1200.0 2000.0 800.0 1200.0 4 42
12130-208 1000.0 2200.0 600.0 1000.0 2 47
12130-209 1000.0 2200.0 600.0 1000.0 3 47
12130-210 1000.0 2200.0 600.0 1000.0 4 47
12130-220 1200.0 2200.0 600.0 1200.0 2 47
12130-221 1200.0 2200.0 600.0 1200.0 3 47
12130-222 1200.0 2200.0 600.0 1200.0 4 47
12130-211 1000.0 2200.0 800.0 1000.0 2 47
12130-213 1000.0 2200.0 800.0 1000.0 4 47
12130-223 1200.0 2200.0 800.0 1200.0 2 47
12130-224 1200.0 2200.0 800.0 1200.0 3 47
12130-225 1200.0 2200.0 800.0 1200.0 4 47
12130-257 1000.0 2450.0 600.0 1000.0 2 52
12130-258 1000.0 2450.0 600.0 1000.0 3 52
12130-259 1000.0 2450.0 600.0 1000.0 4 52
12130-269 1200.0 2450.0 600.0 1200.0 2 52
12130-270 1200.0 2450.0 600.0 1200.0 3 52
12130-271 1200.0 2450.0 600.0 1200.0 4 52
12130-260 1000.0 2450.0 800.0 1000.0 2 52
12130-261 1000.0 2450.0 800.0 1000.0 3 52
12130-262 1000.0 2450.0 800.0 1000.0 4 52
12130-272 1200.0 2450.0 800.0 1200.0 2 52
12130-273 1200.0 2450.0 800.0 1200.0 3 52
12130-274 1200.0 2450.0 800.0 1200.0 4 52