Image for VARISTAR Colocation RAL 7035 from Schroff - North America
+ / - Hover over image to Zoom

VARISTAR Colocation RAL 7035

  • Colocation cabinets with 2, 3 or 4 compatments to accommodate e.g. servers (see specification table)
  • Flexible cabling, possible from above, below, left or right (data and power cables can be run separately)
  • Multi-point door locking
  • Perforated doors
  • Protection class IP 20
  • Color RAL 7035

Approvals/certifications New 30406055:

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Varistar

Degree of protection:

IP 20 or NEMA 1

Shielding:

No

Door/rear panel:

Perforated front and rear door

Type:

Server cabinet, Colocation

Load:

800 kg/ 1800 lb static

Material:

Steel frame and steel cladding
Items
Catalog Number Depth mm Height mm Width mm Depth D mm Number of compartments Height U
11130-202 1000.0 2000.0 600.0 1000.0 2 42
11130-203 1000.0 2000.0 600.0 1000.0 3 42
11130-204 1000.0 2000.0 600.0 1000.0 4 42
11130-214 1200.0 2000.0 600.0 1200.0 2 42
11130-215 1200.0 2000.0 600.0 1200.0 3 42
11130-216 1200.0 2000.0 600.0 1200.0 4 42
11130-205 1000.0 2000.0 800.0 1000.0 2 42
11130-207 1000.0 2000.0 800.0 1000.0 4 42
11130-217 1200.0 2000.0 800.0 1200.0 2 42
11130-219 1200.0 2000.0 800.0 1200.0 4 42
11130-208 1000.0 2200.0 600.0 1000.0 2 47
11130-209 1000.0 2200.0 600.0 1000.0 3 47
11130-210 1000.0 2200.0 600.0 1000.0 4 47
11130-220 1200.0 2200.0 600.0 1200.0 2 47
11130-221 1200.0 2200.0 600.0 1200.0 3 47
11130-222 1200.0 2200.0 600.0 1200.0 4 47
11130-211 1000.0 2200.0 800.0 1000.0 2 47
11130-213 1000.0 2200.0 800.0 1000.0 4 47
11130-223 1200.0 2200.0 800.0 1200.0 2 47
11130-224 1200.0 2200.0 800.0 1200.0 3 47
11130-225 1200.0 2200.0 800.0 1200.0 4 47
11130-257 1000.0 2450.0 600.0 1000.0 2 52
11130-258 1000.0 2450.0 600.0 1000.0 3 52
11130-259 1000.0 2450.0 600.0 1000.0 4 52
11130-269 1200.0 2450.0 600.0 1200.0 2 52
11130-270 1200.0 2450.0 600.0 1200.0 3 52
11130-271 1200.0 2450.0 600.0 1200.0 4 52
11130-260 1000.0 2450.0 800.0 1000.0 2 52
11130-261 1000.0 2450.0 800.0 1000.0 3 52
11130-262 1000.0 2450.0 800.0 1000.0 4 52
11130-272 1200.0 2450.0 800.0 1200.0 2 52
11130-273 1200.0 2450.0 800.0 1200.0 3 52
11130-274 1200.0 2450.0 800.0 1200.0 4 52