nVent SCHROFF logo
Image for CompactPCI PlusIO 4 U, 8 slot, 44 HP, with rear I/O, with 19
+ / - Hover over image to Zoom
Other Views

CompactPCI PlusIO 4 U, 8 slot, 44 HP, with rear I/O, with 19"-compatible power supply

Catalog Number: 24579-605
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG 2.30
  • System for vertical board mounting with board format; Front: 3 U, 160 mm deep, 8 slot; Rear, rear I/O: 3 U, 80 mm deep, 3 slot
  • Backplane 4 slot, 3 U, 32 bit, CompactPCI 4 slot, 3 U, CompactPCI PlusIO
  • 19"‐compatible PSU, 250 W, 3 U, 8 HP
  • Heat dissipation by two radial fans, from front to rear
Description

Delivery Includes:

completely assembled, wired and tested

Note:

  • Modified systems available on request
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; Backplane conforms to PICMG 2.0 rev. 3.0 and 2.30
  • Specification:

    CompactPCI PlusIO

    Form factor:

    Desktop

    Power type:

    Compatible 19"

    Rear I/O:

    Yes

    Number of slots:

    8

    Delivery Comprises:

    Item Quantity Description
    1 1 ratiopacPRO‐air case, RAL 9006, shielded, perforated air inlet/exhaust openings front and rear; front handles RAL 7016
    2 8 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted at bottom front), for vertical boards (3 U, 160 mm deep)
    3 3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted at bottom), for vertical rear I/O boards (3 U, 80 mm deep)
    4 1 Backplane for 3 U boards; 8 slots comprising 4 slots 32‐bit CompactPCI plus 4 slots CompactPCI PlusIO (PICMG 2.30, part no. 23007‐601)
    5 1 Power backplane, 3 U, 8 HP with 1 x P47 connector part no. 23098‐105)
    6 1 19" compatible power supply, 250 W (3 U, 8 HP; part no. 13100‐141)
    7 1 AC input module, 3 U, 8 HP; AC line filter, 110 ... 250 VAC, 50 ... 60 HZ, max. current 10 A
    8 2 Radial fan, 36 m3/h each, free blowing
    9 1 Front panel, front, 3 U, 4 HP, removable
    10 1 Front panel, rear, 3 U, 24 HP
    11 1 Cable harness to connect all system components
    Photo shows 23007-601, front view
    Photo shows 23007-601, front view
    Technical Data
    Catalog Number
    24579-605
    Depth mm 275.0
    Height mm 177.0
    Number of slots 8
    Height U 4
    Width HP 44
    Board height 3
    No accessories available.