Close

CompactPCI Serial 4 U, 9 slot, with rear I/O, with ATX power supply
Catalog Number: 24579-420- Backplane 9 slot, 3 U, CompactPCI Serial (single star Ethernet topology)
- ATX power supply, 300 W
- Slim‐Line DVD drive and hard disk can be fitted
- System for vertical board format; Front: 3 U, 160 mm deep, 9 slot ; Rear side, rear I/O: 3 U, 80 mm deep, 8 slot
- Heat dissipation via 1 U hot-swap fan unit
Description
Delivery Includes:
completely assembled, wired and testedNote:
Specification:
CompactPCI SerialForm factor:
RackmountPower type:
ATXRear I/O:
YesNumber of slots:
9Delivery Comprises:
Item | Quantity | Description |
---|---|---|
1 | 1 | Shielded 19" chassis, Al; perforated top cover and base plate; front handles |
2 | 9 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (3 U, 160 mm deep) |
3 | 8 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical rear I/O boards (3 U, 80 mm deep) |
4 | 1 | Backplane for 3 U boards; 9 slot CompactPCI Serial (single star topology, part no. 23007‐614) |
5 | 1 | ATX PSU 300 W, 32 HP; wide range input 100 ... 240 VAC, (3.3 V/28 A, 5 V/35 A, 12 V/22 A, ‐12 V/0.8 A); IEC AC input module with socket; mains switch; fan |
6 | 1 | Hot‐swap fan tray, extractable, 1 U, 2 × 12 VDC fan |
7 | 1 | Module to accomodate a slimline DVD drive unit |
8 | 1 | 3 U, 8 HP module to accommodate a hard disk drive |
9 | 1 | Front panel, front, 3 U, 8 HP |
10 | 1 | Front panel, rear, 3 U, 4 HP |
11 | 1 | Front panel, rear, 3 U, 48 HP |
12 | 1 | Cable harness to connect all system components |


Backplane serial Ethernet routing

Backplane topology

Technical Data
Catalog Number | |
Depth mm | 275.0 |
Height mm | 177.0 |
Number of slots | 9 |
Height U | 4 |
Width HP | 84 |
Links
Accessories
Item | |||
---|---|---|---|
![]() |
Fan control module (FCM2) | 0000000b000219c700020023 | |
![]() |
Guide rails, one-piece, for 4.4-inch PCBs | 0000000b00020edd00020023 | |
![]() |
Air baffle with front panel, shieldable, stainless steel (RatiopacPro/-air, EuropacPro) | 0000000b000210b400020023 | |
![]() |
Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit | 24579-033 | |
![]() |
Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit | 24579-230 | |
![]() |
Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit | 24579-043 | |
![]() |
Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit | 24579-042 |