nVent SCHROFF logo
Image for Test adaptors, type M, M (F24/H7), 3U, 160mm, 2L, U/I from Schroff - North America
+ / - Hover over image to Zoom
Photo shows 23021-616
Other Views

Test adaptors, type M, M (F24/H7), 3U, 160mm, 2L, U/I

Catalog Number: 23021-616
  • For DIN 41612 connectors, type M
  • Measuring field versions for current and voltage measurement (U/I): – M (F/H): F: measurement lugs (a) and measurement pins (b) with jumpers H: test bridges (c) (diameter 4 mm) – M (C/coax): C: test bridges pluggable, header with pin diameter 0.6 mm for wire wrap
  • 2 versions: - M (F/H): with high-current contacts (H) - M (C/coax): with coaxial connector contact
Description

Description:

Type M

Delivery Comprises:

Item Quantity Description
1 1 Test adaptor with fitted guide rails and equipped test bridges
2 10 Replacement test bridges
Photo shows 23021-616
Photo shows 23021-616
Technical Data
Catalog Number
23021-616
Depth mm 160.0
Connector type M (F24/H7)
For board depth 160.0
Backplane type 2L
Measuring field for U / I
Height U 3
No. of layers 2
Accessories
Item