nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom
Other Views

19" AC/DC switch-mode PSUsfor CompactPCI and VME64x, 19", 3 U, quad

Catalog Number: 13100-141
  • Connector P 47
  • Redundant operation with Current Share Bus (CSB), hot-swap
  • 4 output voltages
  • CompactPCI signalling
  • Wide input voltage range 90 ... 264 VAC with power factor correction (PFC)
Description

Description:

19" compatible power supply, 250 W, 3 U, 8 HP

Note:

Output data at TA = 0 ... 50 °C with forced air cooling of 2 m/s47‐pin CompactPCI connector to PICMG 2.11 specification

Application:

19" compatible

Specification:

  • CompactPCI
  • VME64x
  • Type:

    Switched-mode PSU

    Output voltages:

    4

    Power type:

    AC/DC

    Output power:

    180 ... 300 W

    Delivery Comprises:

    Item Quantity Description
    1 1 19" compatible power supply, height 3 U, width A 8 HP, depth 171.93 mm (160 mm board depth), connector P 47, front panel with handles and EMC gasket fitted
    Technical Data
    Catalog Number
    13100-141
    Voltage1 V 5.0
    Current1 A 40.0
    Current2 A 40.0
    Current3 A 5.5
    Power W 250.0
    Voltage2 V 3.3
    Voltage3 V 12.0
    Voltage4 V -12.0
    Current4 A 2.0
    Height U 3
    Accessories
    Item
    Thmbnail Image Guide rail with keying/coding, groove width 2.0 mm, with 0.1 offset , Standard pack quantity 50 pieces64560-071
    Thmbnail Image Power backplane with P47 connector, 3 U, width 39.6 mm, 1 × connector position P47, 1 piece23098-105
    Thmbnail Image Power backplane with P47 connector, 6 U, width 39.6 mm, 2 × connector position P47, one above the other, 1 piece23098-117
    Thmbnail Image Power backplane with P47 connector, 6 U, width 39.6 mm, 1 × connector position P47, top, 1 piece23098-116
    Thmbnail Image Power backplane with P47 connector, 3 U, width 80.3 mm, 2 x connector positions P47 (side-by-side), 1 piece23098-115