nVent SCHROFF logo
Image for Interscale for Mini-ITX, with 10/20 mm fins, conduction cooled from Schroff - North America
+ / - Hover over image to Zoom
Application: Case with connectors
Other Views

Interscale for Mini-ITX, with 10/20 mm fins, conduction cooled

  • Board mounting studs installed
  • Color RAL 7016
  • Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
  • Rigid construction requires only four screws
  • Cutout for Mini ITX I/O panel, power connector (Phoenix Contact, 0710028) and power switch (Schurter, MCS 18 Front)
  • Integrated EMC protection
  • Other dimensions, cutout shapes or locations, and screen printing available

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

Interscale C

Application:

Desktop

Type:

Case

Cooling:

Conduction cooled

IP Protection:

IP 30
Application: Case with connectors
Application: Case with connectors
Items
Catalog Number Depth mm Height mm Width mm
14830-005 189.0 94.0 184.0
14830-006 189.0 94.0 184.0