Image for Fan housing from Schroff - North America
+ / - Hover over image to Zoom

Fan housing

  • ServicePLUS configuration with assembly
  • With the fan enclosure and components (front panel, with/without switch, AC/DC cable harness, filter mat) you can design and assemble your own fan tray
  • Create your 19" fan trays from individual parts¬†(assembled within 10 working days); Unused fan mounting positions are covered with foam material
  • Fan enclosure (without front panel) to accommodate fans
Description

Description:

cover/base plate, St, 1 mm, finish AlZn, with perforation

Note:

  • Versions for 115 V or with switch available on request
  • Unused fan mounting positions are covered with foam material
  • Accessory type:

    Fan unit, 19"
    Items
    Catalog Number Depth mm Fan dimensions Height U Number of fans
    20713-212 193.0 25 mm 1 3
    20713-216 193.0 38 mm 1 3
    20713-213 300.0 25 mm 1 6
    20713-217 300.0 38 mm 1 6
    20713-214 467.0 25 mm 1 9
    20713-218 467.0 38 mm 1 9
    20713-215 604.0 25 mm 1 12
    20713-219 604.0 38 mm 1 12