nVent SCHROFF logo
Image for Single LED Test socket, Ø 2 mm from Schroff - North America
+ / - Hover over image to Zoom

Single LED Test socket, Ø 2 mm

Approvals/certifications RoHs Logo 30406053:

Description

Note:

  • Required front panel drill hole: Ø 4 mm
  • Dimensions of connecting pins: 0.3 × 0.6 mm
  • Type:

    Test Sockets

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
    Items
    Catalog Number Configuration
    69004-086 Mounting plane 1
    69004-130 Mounting plane 1
    69004-087 Mounting plane 2