nVent SCHROFF logo
Image for Double LED, short type, Ø 3.2 mm, mounting plane 1 from Schroff - North America
+ / - Hover over image to Zoom

Double LED, short type, Ø 3.2 mm, mounting plane 1

  • Short type for mounting plane 1

Approvals/certifications RoHs Logo 30406053:

Description

Note:

  • Required front panel drill hole: Ø 4 mm
  • Dimensions of connecting pins: 0.5 × 0.5 mm
  • Type:

    LED
    Items
    Catalog Number Color Configuration
    69004-286 red/red (Y/Z) Mounting plane 1
    69004-288 yellow/yellow (Y/Z) Mounting plane 1
    69004-287 green/green (Y/Z) Mounting plane 1
    69004-289 red/green (Y/Z) Mounting plane 1
    69004-290 red/yellow (Y/Z) Mounting plane 1
    69004-291 yellow/green (Y/Z) Mounting plane 1
    69004-124 red/red (Y/Z) Mounting plane 1
    69004-126 yellow/yellow (Y/Z) Mounting plane 1
    69004-125 green/green (Y/Z) Mounting plane 1
    69004-127 red/green (Y/Z) Mounting plane 1
    69004-129 yellow/green (Y/Z) Mounting plane 1