nVent SCHROFF logo
Image for Single LED, short type, Ø 3.2 mm, mounting plane 1 from Schroff - North America
+ / - Hover over image to Zoom

Single LED, short type, Ø 3.2 mm, mounting plane 1

  • Short type for mounting plane 1

Approvals/certifications RoHs Logo 30406053:

Description

Note:

  • Required front panel drill hole: Ø 4 mm
  • Dimensions of connecting pins: 0.5 × 0.5 mm
  • Type:

    LED
    Items
    Catalog Number Color Configuration
    69004-264 red Mounting plane 1
    69004-266 yellow Mounting plane 1
    69004-265 green Mounting plane 1
    69004-121 red Mounting plane 1
    69004-123 yellow Mounting plane 1
    69004-122 green Mounting plane 1